External cantilever arm100 FZ
MP Cable Trays Steel
MP Bolagen
External cantilever arm100 FZ
REF. MP-528Z
1467605
EAN.
7394333113401
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 135 mm |
---|---|
Width | 30 mm |
Height | 125 mm |
Suitable for cable management system width | 100-100 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 400 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |