External cantilever arm100 WH
MP Cable Trays Steel
MP Bolagen
External cantilever arm100 WH
REF. MP-528V
1467606
EAN.
7394333113531
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 135 mm |
---|---|
Width | 30 mm |
Height | 125 mm |
Suitable for cable management system width | 100-100 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 400 N |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Untreated |
Colour | White |
RAL-number | 9010 |