External cantilever arm150 FZ
MP Cable Ladders Steel
MP Bolagen
External cantilever arm150 FZ
REF. MP-538Z
1467913
EAN.
7394333113661
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 187 mm |
---|---|
Width | 40 mm |
Height | 125 mm |
Suitable for cable management system width | 150-150 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |