Eye bush 10 pcs., M8x50mm
MP Cable Ladders Steel
MP Bolagen
Eye bush 10 pcs., M8x50mm
REF. MP-706E
1467178
EAN.
7394333146065
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 8 |
Pitch thread | 1 mm |
---|---|
Thread type | Metric |
Height | 51 mm |