Fixing clip set RST AISI304 Set of 4 pcs
Ensto Cubo O
ENSTO
Fixing clip set RST AISI304 Set of 4 pcs
REF. OFL2
3440563
EAN.
6438100191726
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Stainless steel |
Width | 30.5 mm |
Height | 59 mm |
---|---|
Depth | 10 mm |