FLAT ANGLE VARI 20X12,5 BLACK
DLPlus Mini-Trunking LG
Legrand
FLAT ANGLE VARI 20X12,5 BLACK
REF. LG-601024
1473377
EAN.
3414972278522
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 85-95 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | Black |
RAL-number | 9017 |
---|---|
With protective foil | No |
Type of fastening | Snap on |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 20 mm |
Height | 12.5 mm |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION