Flat elbow ladder 300 mm FZ
MP Cable Ladders Steel
MP Bolagen
Flat elbow ladder 300 mm FZ
REF. MP-123Z
1467023
EAN.
7394333016641
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Type of side joist | Profile (open) |
Side perforation | Yes |
Type of rung | Perforated profile |
Bend model | Smooth bend |
Hinging | No |
Cable ladder height | 56 mm |
Cable ladder width | 300 mm |
---|---|
Model | Without connector |
Inner radius | 230 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |