Flat elbow tray 100 mm EZ
MP Cable Trays Steel
MP Bolagen
Flat elbow tray 100 mm EZ
REF. MP-427S
1467713
EAN.
7394333143347
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | No |
Cable tray height | 45 mm |
Cable tray width | 100 mm |
Material thickness | 1 mm |
Side perforation | No |
---|---|
Bottom perforation | No |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |