FLAT T JUNCTION 20X12,5 BLACK
DLPlus Mini-Trunking LG
Legrand
FLAT T JUNCTION 20X12,5 BLACK
REF. LG-601025
1473378
EAN.
3414972278669
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base unit and cover |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | Black |
RAL-number | 9017 |
---|---|
With protective foil | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 20 mm |
Height | 12.5 mm |
Storage temperature | -5-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION