Flat T-junctiony for 50x20 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
Flat T-junctiony for 50x20 mm mini-trunking
REF. LG-638164
1473352
EAN.
3245066381640
Allows the T-junction of two pieces of the same section
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Outgoing height | 20 mm |
---|---|
Outgoing width | 50 mm |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
---|---|
Colour | White |
With protective foil | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 50 mm |
Height | 20 mm |
Storage temperature | -5-60 °C |
Documentation
1 document
Technical Sheet
1 document
Environmental profile
SELECT AN ACTION