Floor box Fe C2 160x160x80
Floor Boxes Elwo
ENSTO
Floor box Fe C2 160x160x80
REF. TFB-ELWO16166
1404582
EAN.
6438100344993
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 160 mm |
---|---|
Kasetin korkeus | 80 mm |
Min. built-in depth | 80 mm |
Vaaituskorkeus | 0-6 mm |
Depth of flooring recess | 15 mm |
Floor maintenance | Dry |
Model | Square |
Material | Stainless steel |
Lattiarasian väri | Stainless steel |
---|---|
Asennusvarusteiden asennuspaketti | Yes |
Length built-in dimension | 160 mm |
Width built-in dimension | 160 mm |
Width | 300 mm |
Height | 81 mm |
Depth | 300 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION