Floor box Fe C2 250x250x60
Floor Boxes Elwo
ENSTO
Floor box Fe C2 250x250x60
REF. TFB-ELWO25256
1414700
EAN.
6438269319375
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 370 mm |
---|---|
Kasetin korkeus | 90 mm |
Min. built-in depth | 30 mm |
Vaaituskorkeus | 30-60 mm |
Model | Square |
Material | Stainless steel |
Lattiarasian materiaali | Stainless steel |
---|---|
Length built-in dimension | 370 mm |
Width built-in dimension | 370 mm |
Width | 400 mm |
Height | 75 mm |
Depth | 400 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION