![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-SYS-NCF04-R.jpg)
Floor clamp NCF04 C4 Al Clamp
Cable Ladders Systemal
ENSTO
Floor clamp NCF04 C4 Al Clamp
REF. SYS-NCF04
1441557
EAN.
6438269328605
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for circuit integrity | Yes |
---|---|
Material | Aluminium |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Other |
Colour | Other |