Floor Heating cable ThinKit 450W 45m 3,0-7,5m²
Ensto ThinKit
ENSTO
Floor Heating cable ThinKit 450W 45m 3,0-7,5m²
REF. EFHTK5
8168455
EAN.
6418677636844
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Dual core |
---|---|
Constant power | Yes |
Self-limiting | No |
Nominal voltage | 230 V |
Max. hold temperature | 105 °C |
Heating capacity | 10 W/m |
Screening | Braiding |
Material screening | Copper |
---|---|
Surface treatment screening | Tinned |
Diameter | 4.2 mm |
Length | 45000 m |
Colour | Red |
Application | Other |
Documentation
2 documents
Constructor Declaration
Installation Guide
2 documents
Product Sheet
Product Sheet
1 document
Line drawing
SELECT AN ACTION