FLOOR SQUARE RECEPTACLE BRUSHED STAINLESS STEEL
PRISES DE SOL LEGRAND
Legrand
FLOOR SQUARE RECEPTACLE BRUSHED STAINLESS STEEL
REF. LG-089700
1473107
EAN.
3245060897000
Receptacle for floor socket Arteor/Mosaic - square version - stainless steel
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | Yes |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Brushed |
Surface finishing | Matt |
Colour | Stainless steel |
---|---|
Transparent | No |
With hinged lid | Yes |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK08 |
Type of fastening | Screw mounting |
Width | 90 mm |
Height | 90 mm |
Depth | 41 mm |
Built-in height | 28 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
Agreement
NF-NF012_3369
(0.55 Mo)
SELECT AN ACTION