Flush mnt universal luminaire AVR66 IP44 LED 10W/830 E PC O
Ensto AVR66
ENSTO
Flush mnt universal luminaire AVR66 IP44 LED 10W/830 E PC O
REF. AVR66.110L/3K
4217617
EAN.
6418677626975
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | Yes |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Aluminium |
Surface protection housing | Powder coating |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI-2 | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Colour consistency (McAdam ellipse) | SDCM3 |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 100000 h |
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq) | 95 % |
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq) | 92 % |
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq) | 89 % |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 68 |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 113 |
Degree of protection (IP) | IP44 |
---|---|
Degree of impact strength (IK) | IK05 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
Emergency power supply integrated | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 10 W |
Luminaire efficacy | 109 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 1050 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Constant light output (CLO) | No |
Width | 87 mm |
Height/depth | 55 mm |
Length | 600 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 3 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Photobiological safety according to EN 62471 | Other |
Colour of light adjustable | No |
Luminous flux adjustable | No |
Beam angle adjustable | No |
Operation by Bluetooth | No |
Compatible with Casambi | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Meets min. EIA service life criterion L90 (at 50,000 hours at tq = 25°C) | Yes |
Mandatory neutral | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.75-2.5 mm² |
With socket outlet | No |
Fitted with rainproof plate protection | No |
Supplied remote control | No |
Maximum Input cable diameter | 2.5 mm |
Cable support | Cable gland |
Auto switch | No |
Addressable | No |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Documentation
5 documents
Installation Guide
Instruction manual
Installation Guide
Instruction manual
Light distribution file
1 document
Autocad 3D
SELECT AN ACTION