Flush mounted luminaire AN12LFRED LED 21W/840 L DA
Ensto Anna
ENSTO
Flush mounted luminaire AN12LFRED LED 21W/840 L DA
REF. AN12LFRED
4260397
EAN.
6438389008869
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | No |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | Yes |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Housing material | Aluminium |
Housing colour | White |
Material cover | Without cover |
Type of grid | High-gloss |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI-2 | Yes |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | Yes |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | Yes |
Dimming Zigbee | No |
Dimming with push-button | Yes |
No dim function | No |
Light distributor | Reflector |
Light sharing | Symmetric |
---|---|
Beam angle | Wide beam 41-80° |
Colour consistency (McAdam ellipse) | SDCM3 |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 100000 h |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 36 |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 61 |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
Emergency power supply integrated | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 21 W |
Luminaire efficacy | 114 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 2400 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Constant light output (CLO) | No |
Width | 88 mm |
Height/depth | 97 mm |
Length | 1199 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Colour of light adjustable | No |
Luminous flux adjustable | No |
Beam angle adjustable | No |
Operation by Bluetooth | No |
Compatible with Casambi | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Documentation
1 document
Autocad 3D
SELECT AN ACTION