Frame DL6X6-LK BOARD CEILING FRAME
Ensto Diana
ENSTO
Frame DL6X6-LK BOARD CEILING FRAME
REF. DL6X6-LK
4260661
EAN.
6410042606612
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Stainless steel |
Length | 637 mm |
---|---|
Width | 650 mm |
Height | 66 mm |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
1 document
Line drawing
SELECT AN ACTION