Frame DL6X6-UKR54 UPLIFT FRAME WHITE
Ensto Diana
ENSTO
Frame DL6X6-UKR54 UPLIFT FRAME WHITE
REF. DL6X6-UKR54
4217590
EAN.
6438100412418
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Stainless steel |
Length | 595 mm |
---|---|
Width | 595 mm |
Height | 66 mm |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION