Front 80 mm 3 m WH
Cable Trunking Al Ductel
MP Bolagen
Front 80 mm 3 m WH
REF. MP-TB80-3
1420732
EAN.
7394333402086
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Length | 3000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Wet varnished |
RAL-number | 9010 |
With protective foil | Yes |