Gate support 052S C2 35x14x200
MP Cable Ladders Steel
MP Bolagen
Gate support 052S C2 35x14x200
REF. MP-052S
1467822
EAN.
6438269325598
Gate support 052S C2 35x14x200
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 300 mm |
Height | 14 mm |
Suitable for cable management system width | 200-200 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |