Gate support 056S C2 35x14x600
MP Cable Ladders Steel
MP Bolagen
Gate support 056S C2 35x14x600
REF. MP-056S
1467826
EAN.
6438269325635
Gate support 056S C2 35x14x600
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 700 mm |
Height | 14 mm |
Suitable for cable management system width | 600-600 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |