Heater accessory Connection cable kit TUPA 1,5m
Accessories for Panel Heaters
ENSTO
Heater accessory Connection cable kit TUPA 1,5m
REF. LJOH
8122282
EAN.
6418677631757
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | Contour plug (CEE 7/17) |
---|---|
Cable entry connection 1 | Angled |
Connection type according to IEC 60320, connection 1 | Other |
Connection 2 | Cable end sleeve |
Cable entry connection 2 | Straight |
Connection type according to IEC 60320, connection 2 | Other |
Connector system system-oriented | No |
Number of cores | 2 |
Nominal cross section conductor | 1 mm² |
Length | 1500 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Nominal current | 10 A |
---|---|
Nominal voltage | 196-253 V |
Frequency | 45-55 Hz |
Colour outer sheath | White |
Spiralized cable | No |
With protective conductor | No |
Degree of protection (IP) | IP20 |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 6 mm |