Heightening frame 300 x 400 x 55 mm
Ensto Cubo O
ENSTO
Heightening frame 300 x 400 x 55 mm
REF. OPCP304006E
3444648
EAN.
6418677164644
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building height | 400 mm |
Suitable for enclosure building depth | 270 mm |
Width | 300 mm |
Height | 400 mm |
---|---|
Depth | 55 mm |
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Autocad 3D
SELECT AN ACTION