Heightening screw 50mm for middle of side 600mm
Ensto Cubo O
ENSTO
Heightening screw 50mm for middle of side 600mm
REF. PTK4.50
3446811
EAN.
6418677173578
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Stainless steel |
---|---|
Height | 50 mm |