Heightening screw Set of 4 OBS20, 20 x 8 mm
Ensto Cubo O
ENSTO
Heightening screw Set of 4 OBS20, 20 x 8 mm
REF. OBS20.04
3444997
EAN.
6418677172359
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Brass |
---|---|
Height | 20 mm |