Heightening screw Set of 4 OBS30, 30 x 8 mm
Ensto Cubo O
ENSTO
Heightening screw Set of 4 OBS30, 30 x 8 mm
REF. OBS30.04
3444999
EAN.
6418677172366
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Brass |
---|---|
Height | 30 mm |