Hinge Incl. 2 cover plugs
Ensto Cubo O
ENSTO
Hinge Incl. 2 cover plugs
REF. OHICP1
3444972
EAN.
6418677172304
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Hinge |
---|---|
Width | 52 mm |
Height | 42 mm |
Depth | 18 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Installation Guide
SELECT AN ACTION