Hinge screw Wing head, blue PA
Ensto Cubo O
ENSTO
Hinge screw Wing head, blue PA
REF. OLWH1
3444091
EAN.
6418677174254
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Hinge |
---|---|
Width | 15 mm |
Height | 115 mm |
Depth | 14 mm |
Material | Plastic |
---|---|
Colour | Blue |
RAL-number | 7035 |