INCARA DESK VERTEBRA 4 COMPARTMENTS 0,8M GREY
Incara Vertebra
Legrand
INCARA DESK VERTEBRA 4 COMPARTMENTS 0,8M GREY
REF. LG-654990
1412806
EAN.
3414971972810
Incara Vertebra provides vertical cables management between the desk and the floor and horizontal cables distribution directly under the work surface
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 54 mm |
---|---|
Width | 54 mm |
Length | 800 mm |
Useful cross section | 1720 mm² |
Lowest bending radius horizontal | 80 mm |
Lowest bending radius vertical | 80 mm |
Material | Plastic |
Material quality | Other |
---|---|
Colour | Grey |
RAL-number | 7035 |
Number of permanent partitions | 4 |
Type of fastening | Other |
Degree of impact strength (IK) | IK07 |
Documentation
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION