INCARA TOWER 60 3 SOCKETS 2P+E SCH USB A+C CORD 2M
Incara Tower 60
Legrand
INCARA TOWER 60 3 SOCKETS 2P+E SCH USB A+C CORD 2M
REF. LG-654974
1473596
EAN.
3414971972650
Incara Tower 60 is a discreet retractable power and data connection solution to be recessed into meeting tables with a reduced 60mm diametre drill
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Round |
Material | Plastic |
Colour | Black |
Degree of gloss | Matt |
Length | 334 mm |
Built-in depth | 356.5 mm |
Diameter | 84.4 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 2 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
---|---|
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 0 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | Yes |
Nominal voltage | 250 V |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK06 |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Standby consumption | 0.08 mA |
Terminal marking indication | No |
Halogen free | Yes |
Prewired | No |
Connection type | Not applicable |
Label space/information surface | No |
Documentation
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION