Indicator lamp 230V/0,8mA, 2-gang
Ensto Intro Switches
ENSTO
Indicator lamp 230V/0,8mA, 2-gang
REF. 94FI
2113834
EAN.
6418677341724
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | Glow lamp |
With light source | Yes |
Colour light source | Yellow |
Lamp holder | Other |
Nominal voltage | 230-230 V |
---|---|
Nominal current | 0.8 A |
Nominal electricity consumption | 0.8 mA |
Neutral conductor required | No |
Storage temperature | -35-+35 °C |