Indicator lamp LED 12–24V/0,3mA, 2-gang
Ensto Intro Switches
ENSTO
Indicator lamp LED 12–24V/0,3mA, 2-gang
REF. 941224LEDWFI
2113664
EAN.
6438100402334
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | LED |
With light source | Yes |
Colour light source | White |
Lamp holder | Other |
---|---|
Nominal voltage | 12-24 V |
Nominal current | 0.3 A |