Indicator lamp LED, 12-48V/4mA
Ensto Intro Switches
ENSTO
Indicator lamp LED, 12-48V/4mA
REF. 961248LEDWFI
2113810
EAN.
6418677337246
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | LED |
With light source | Yes |
Colour light source | White |
Lamp holder | Plug-in end socket |
Nominal voltage | 12-48 V |
---|---|
Nominal current | 4 A |
Nominal electricity consumption | 4 mA |
Neutral conductor required | No |
Storage temperature | -35-+35 °C |