Indicator lamp LED-indic.lamp 230V/1,1mA,red
Ensto Intro Switches
ENSTO
Indicator lamp LED-indic.lamp 230V/1,1mA,red
REF. 90-LEDRTFI
2113673
EAN.
6438100416362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | LED |
With light source | Yes |
Colour light source | Red |
Lamp holder | Plug-in end socket |
---|---|
Nominal voltage | 230-230 V |
Nominal electricity consumption | 1.1 mA |