Industrial luminaire closed TN22104MBFED 132W/840 AC F DAL
Ensto Tino
ENSTO
Industrial luminaire closed TN22104MBFED 132W/840 AC F DAL
REF. TN22104MBFED
4360379
EAN.
6410043603795
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED exchangeable |
---|---|
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Material | Aluminium |
Housing colour | White |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | Yes |
Dimming Zigbee | No |
Dimming with push-button | Yes |
No dim function | No |
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 100000 h |
Constant light output (CLO) | No |
Degree of protection (IP) | IP44 |
---|---|
Degree of protection (NEMA) | 2 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Covering of the luminaire with thermally insulating material possible | No |
Suitable for emergency lighting | No |
Emergency power supply integrated | No |
With switch | No |
With movement sensor | No |
Max. system power | 132 W |
Rated luminous flux according to IEC 62722-2-1 | 19550 lm |
Luminaire efficacy | 148 lm/W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Power factor | 0.98 |
Colour of light adjustable | No |
Luminous flux adjustable | No |
Beam angle adjustable | No |
Width | 83 mm |
Height/depth | 73 mm |
Length | 2870 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Screwed terminal |
Electrical connection with connector system | No |
Operation by Bluetooth | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Compatible with Casambi | No |
Documentation
2 documents
Product Sheet
Product Sheet
1 document
Line drawing
SELECT AN ACTION