Inlet flange Flange set, F2202
Ensto Cubo O
ENSTO
Inlet flange Flange set, F2202
REF. F2202KIT
3441583
EAN.
6418677182556
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 216 mm |
Height | 86 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |