Inlet flange For 300mm side for 2 cables
Ensto Cubo O
ENSTO
Inlet flange For 300mm side for 2 cables
REF. PCE3.2
3444863
EAN.
6418677174834
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 300 mm |
Height | 80 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |