Inlet flange For 400 mm side for 1 cable
Ensto Cubo O
ENSTO
Inlet flange For 400 mm side for 1 cable
REF. PCE4
3444859
EAN.
6418677172724
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 400 mm |
Height | 80 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |