![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2214REGAM-WEB-R.jpg)
Input module KNX Analog input extension module
Jung KNX Products
ENSTO
Input module KNX Analog input extension module
REF. 2214REGAM
2818098
EAN.
4011377996069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Model | Expansion |
---|---|
With LED indication | No |
Number of inputs | 4 |
With bus connection | No |
Input voltage drive | No |
Input current drive | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION