Input module KNX DALI gateway TW
Jung Products
ENSTO
Input module KNX DALI gateway TW
REF. 2099REGHE
EAN.
4011377158993
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Model | Light system interface/DALI |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Number of channels | 1 |
Max. number of devices per channel | 64 |
---|---|
With LED indication | Yes |
Voltage type | AC/DC |
Power consumption | 150 W |
Degree of protection (IP) | IP20 |