![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2076-4T-WEB-R.jpg)
Input module KNX Push button interface
Jung KNX Products
ENSTO
Input module KNX Push button interface
REF. 2076-4T
2818088
EAN.
4011377992689
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
With bus connection | No |
---|---|
LED controlling | No |
With LED indication | No |
Number of inputs | 4 |
Type of voltage (input voltage) | DC |
External signal voltage necessary | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION