Installation screw Fe 1000 pcs.
Ensto PolyBox US Pc
ENSTO
Installation screw Fe 1000 pcs.
REF. UFS1
3434812
EAN.
6438100340766
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Surface protection | Other |
Length | 12 mm |
Self boring | No |
Head form | Countersunk head |
---|---|
Screwing system | Phillips |
Hardened | No |