Installation screw Fe 4 pcs. Kit
Ensto PolyBox US Pc
ENSTO
Installation screw Fe 4 pcs. Kit
REF. UBPS1.04
3434802
EAN.
6438100211943
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Surface protection | Other |
Length | 10 mm |
Self boring | No |
Head form | Button head |
---|---|
Screwing system | Phillips |
Hardened | No |