Installation screw Fe For DIN rail profile, M5x6
Ensto Cubo O
ENSTO
Installation screw Fe For DIN rail profile, M5x6
REF. PLC3
3444989
EAN.
6418677173196
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5 |
---|---|
Length | 6 mm |
Head form | Rounded head |