Installation screw Fe For rails and plates, 100 pcs
Ensto Cubo O
ENSTO
Installation screw Fe For rails and plates, 100 pcs
REF. OMS1
3444976
EAN.
6418677164804
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5 |
Length | 10 mm |
Self boring | No |
---|---|
Head form | Rounded head |
Screwing system | Pozidriv PZ |
Hardened | No |
Documentation
1 document
Autocad 3D
SELECT AN ACTION