Skip to main content
Logo print

Int ladder supp yoke 300 EZ

MP Cable Ladders Steel MP Bolagen

Int ladder supp yoke 300 EZ

REF. MP-158S 1467055 EAN. 7394333003641
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 300-300 mm
Suitable for cable management system height 56-56 mm
Model Slide-in bracket
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Tray mounting Screwless
Load bearing capacity 1500 N
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024