Int ladder supp yoke 500 EZ
MP Cable Ladders Steel
MP Bolagen
Int ladder supp yoke 500 EZ
REF. MP-160S
1467057
EAN.
7394333003801
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 500-500 mm |
---|---|
Suitable for cable management system height | 56-56 mm |
Model | Slide-in bracket |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Tray mounting | Screwless |
---|---|
Load bearing capacity | 1500 N |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |