Intermediate shelf 1 m 52x45
Cable Trunking Al Ductel
MP BOLAGEN
Intermediate shelf 1 m 52x45
REF. MP-TDH2
EAN.
7394333551241
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 43 mm |
---|---|
Length | 1000 mm |
Model | Double |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Untreated |