Joint connection NHU01 SYSTEMAL
Cable Ladders Systemal
ENSTO
Joint connection NHU01 SYSTEMAL
REF. SYS-NHU01
1440110
EAN.
6438269326748
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
---|---|
Material | Aluminium |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |